The Single Pair Ethernet Shielded Connector provides simple field-termination to 18 AWG 1-pair shielded copper cable that is compliant with ANSI/TIA-568.5 (draft) SP1 and IEC 61156-13 and -14 (draft) standards. The plug complies with IEC 63171-1 “Type 1” standard and provides IP20 performance according to IEC SC48B standard.
Product Type | Shielded Field Term Plug |
Performance Level | Category 6 |
Connector Type | Field Terminable Plug |
Body Material | Die Cast |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 1 |
Overall Length (In.) | 1.14 |
Overall Length (mm) | 29.1 |
Shield Type | Shielded (STP) |
Overall Width (In.) | 0.4 |
Overall Width (mm) | 10.3 |
Overall Height (In.) | 0.48 |
Overall Height (mm) | 12.1 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 18 |
Color | Silver |
Standards Met | ANSI/TIA-568.5 (draft) SP1, IEC 61156-13 and -14 (draft), IEC 63171-1 “Type 1” (copper LC style connector), UL 1863 |
IP Rating | IP20 |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Net® |
UPC | 61305679488 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0022 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0221 |
Specification Sheets | SP1 Single Pair Ethernet Type 1 Connector Specification Sheet COSP503--WW-ENG | English | |
Videos | Modular Plugs - Video 16:9 | English | |
Part Drawings | SP1 Single Pair Ethernet Type 1 Connector Part Drawing 00416EAC-DC | English | |
Installation Documents | SP1 Single Pair Ethernet Type 1 Connector Installation Instruction PN650 | English |