The 48 fiber indoor distribution cable is OS2, Low Smoke Zero Halogen (LSZH) rated and features 900µm buffered fibers.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Indoor |
Fiber Type | Singlemode |
Number of Fibers | 48 |
Flammability Rating | LSZH |
Cable Color | Yellow |
Sub Brand | Opti-Core® |
Part Features | Distribution cable is used within buildings to provide high-density connectivity and ease of installation. |
UPC | 07498304773 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 66.2292 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™ Fiber Optic Indoor Cable - Asia Pacific FBDS36 | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Technical References | Singlemode Optical Fiber TR for OS2: FBTR004--WW-ENG | English |