The 24 fiber indoor distribution cable is OM4, Low Smoke Zero Halogen (LSZH) rated and features 900µm buffered fibers.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Indoor |
Fiber Type | OM4 |
Number of Fibers | 24 |
Flammability Rating | LSZH |
Cable Color | Aqua |
Sub Brand | Opti-Core® |
Part Features | Distribution cable is used within buildings to provide high-density connectivity and ease of installation. |
UPC | 07498321862 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 27.1450 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™ Fiber Optic Indoor Cable - Asia Pacific FBDS36 | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Technical References | Multimode Optical Fiber OM2, Laser Optimized OM3, OM4 and Signature Core™ Technical Reference TR2 | English |