Skip to main content
globe
Region & Language {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
Product Country of Use
{{getCountryTranslation()}}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}
Part List
{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

UraProtect™ Subsea Protection System

The Fastest Way to Deploy Offshore Cable & Pipe Infrastructure

Construction worker laying down rebar

Panduit UraProtect™ cable protection system shortens time to completion and significantly lowers total project cost for offshore power transmission, fiber communication, and pipe infrastructure.

Detail of high speed UraProtect cable protection automated installation process

4x Faster to Deploy

New High-Speed UraProtect Tube automates much of the cable protection installation process, allowing the cable laying vessel to deploy up to 10 meters per minute – 4 times faster than industry standard.

Panduit UraProtect subsea cable protection system connecting into offshore jacketed platform

Complete Cable Protection System

Connect offshore infrastructure and navigate underwater obstacles with our full line of Cable Protection System (CPS) components. We manufacture at our facility in Ulsan, South Korea, to save transit time and reduce freight costs for projects in the Asia-Pacific.

Vessel laying subsea communication cable with Panduit UraProtect installed

Expert Support

Our Asia-based team provides proactive technical and commercial support in your time zone, advising you during design, procurement, and deployment.

Benefits of Panduit UraProtect™ CPS

Panduit UraProtect Cable Protection System

Graphic showing Panduit UraProtect Cable Protection System components installed

Protect Transmission, Communication, and Pipe Infrastructure

  1. High-Speed UraProtect™ Tube
    Protect long runs of cable or pipe.
  2. UraProtect™ Bend Stiffener
    Prevent excessive bending stress at connection points.
  3. UraProtect™ Bend Restrictor
    Prevent over-bending of lines and cables.
  4. UraProtect™ Ballast Module
    Easily add system weight for additional seabed stability.
  5. J-Tube Seal
    Seal the interface around incoming cable or pipe.

Product Highlights

Section of High-Speed UraProtect Tube used to protect undersea cables

High-Speed UraProtect™ Tube

The fastest way to protect long runs of seafloor cable or pipe in areas requiring abrasion and impact protection. The geared half-shell design and integrated fasteners automate much of the installation process, even eliminating the need to install metal banding. Deploys up to 4x faster than industry standard, with less than half the installation crew on board. Lightweight components are easy to handle, with superb hydrolysis resistance for long-term durability.

Single, vertebrae-like component that links with others to protect cable from overbending

UraProtect™ Bend Restrictor

Prevents over-bending of lines and cables, which is useful for providing support over free spans, obstacles, and existing pipeline crossings. Made from a material denser than seawater to minimize added stress on cables. An interlocking vertebrae design ensures rapid assembly, and it can be customized for cable size and bend radius according to project specifications.

Round steel inserts that fit inside bend restrictors to add weight

UraProtect™ Ballast Module

For scenarios where additional seabed stability is desired, UraProtect Ballast Modules can be combined with Bend Restrictor segments for a submerged weight of 25kg per meter, with a minimum bend radius of 4.8m. Featuring internal steel ingot clamps and a titanium band and buckle set for long term corrosion-free performance. All within a maximum outer diameter of 400mm.

Tapered part of the cable protection system

UraProtect™ Bend Stiffener

Designed to protect cables or umbilicals from excessive bending stress at the point of connection to a rigid structure, Panduit Bend Stiffeners can be used in static or dynamic applications to add local stiffness. Specially formulated UraProtect is used to enhance fatigue properties and ensure long-term reliability in dynamic offshore applications.

Tapered plug designed to fit securely into trumpet bell-shaped j-tube opening

J-Tube Seal

Panduit J-Tube Seals provide a dependable solution for sealing the interface between the incoming cable or pipe and J-Tube inlet for long term corrosion resistance. The split-shell design allows for easy installation after the cable or umbilical is terminated. A host line can be attached to integral clamps on the seal to pull it into the J-Tube and create a secure seal without the need for divers. 

INDUSTRY INSIGHTS

Electrification: Smarter Energy for a Stronger Business

15 FAQ's every business leader needs to know about how electrification works — and why it's a smart move for your bottom line.

Ready to learn more about how the UraProtect Subsea System can benefit your project?