The IndustrialNet™ 8-port DIN Rail Fiber Optic Patch Panel provides fiber protection for terminated distribution style cabling. It can be mounted to a standard 35mm DIN rail and locked in place with adjustable latches, which are designed to allow it to mount on a flat surface. This DIN rail mount enclosure includes a PG21 or ¾” NPT cable cord grip to secure fiber cables exiting the enclosure. It features a removable faceplate with four label pockets, labels, and covers for port identification.
Overall Width (In.) | 2.88 |
Overall Width (mm) | 73 |
Overall Depth (In.) | 4.79 |
Overall Depth (mm) | 122 |
Overall Height (In.) | 7.6 |
Overall Height (mm) | 193 |
Mount Method | DIN Rail |
Standards Met | International Standard CEI IEC 60715; DIN EN 60715; DIN EN 50022;DIN 46277-3; BS 5584:1978:, IEC 60068 Environmental Testing; cULus. RoHS compliant |
Product Type | Fiber Enclosure |
Application | Fiber Optic Cable Management |
Color | Gray |
Sub Brand | IndustrialNet™ |
UPC | 07498364043 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1957 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.9566 |