Cable Cleat Selection Made Easy with Panduit Cleat kAlculator
Selecting the right cable cleat shouldn’t feel like guesswork, but with so many options available, it often does.
Cable cleats are defined in the IEC International Standard as “a device that provides securing of cables when installed at intervals along cable lengths.” They can be made from different materials, shapes, or constructions—as long as they perform reliably. Because of this broad definition, multiple-cleat types may technically work for a single project, making the selection process more complex than it needs to be.
Flexibility is great for system design, but it also introduces risk.
Cable cleats must be chosen based on precise calculations using four key parameters. Get it wrong, and your installation may not meet the code. Overdesign to play it safely, and you risk driving up material and labor costs unnecessarily.
The good news? Panduit now offers a faster, easier, automated way to get it right the first time. Every project starts by answering four critical questions.
How to Choose the Right Cable Cleat
1. What is the peak kA?
The peak short-circuit current determines the magnitude of fault-induced forces on the cables. This value establishes the minimum performance requirement for the cleat system.
2. What is the cable outer diameter?
Cable diameter plays a key role in calculating the peak force generated during a short-circuit event and directly influences cleat spacing and selection.
3. How are the cables arranged?
Cable configuration matters. Single, trefoil, quad, and multicore arrangements each require different types of cleat and installation approaches.
4. What are you mounting to?
Cable cleats can be mounted to cable ladders, cable tray, or wire basket systems. Tray type, ladder rung spacing, and slot dimensions all affect installation intervals and whether mounting brackets are required to accommodate common rung profiles such as strut, I-beam, or top hat.
Answering these questions accurately is essential to meeting standards—without overspending.
Reduce Risk—and Optimize Material and Labor Costs
The Panduit Cleat kAlculator™ simplifies the entire selection process.
Designed with engineers in mind, this online tool helps you quickly identify the best cable cleat options for your application based on physical requirements and installation preferences. Adjustable, intuitive inputs allow for fast comparisons without complex manual calculations.
Within seconds, all design inputs are summarized, and required rung spacing for each cleat option is displayed to help confirm standards of compliance.
One of the key strengths of the Panduit Cable Cleat portfolio is its breadth, which includes traditional cleat designs to modern stainless-steel strap-style options. With the Cleat kAlculator™, you can compare solutions and select cleats that balance performance, material cost, and labor efficiency based on regional labor rates and installer preferences.
From Design to BOM—All in One Place
Beyond cleat selection, the Panduit Cleat kAlculator™ generates a complete bill of materials (BOM) for your application, including:
- The appropriate cable cleat
- Required mounting bracket
- Accessories, such as a cushion sleeve
- Recommended installation tools
Once complete, you can download a PDF of the Bill of Materials directly from the web tool. Panduit recommends reviewing the results with a member of the Panduit Customer Experience or Technical Solutions Engineering (TSE) team to validate the design.
After verification, simply share the BOM with a Panduit Authorized Distributor, who can help source all required components and cleat products for your project.
To explore cable cleat options in more detail. Visit Cable Cleats for Short Circuit Protection – Panduit to learn more about our full solution portfolio and design resources.
- Liquid Cooling for Data Centers - Future-Ready AI & HPC Infrastructure
- 3 Hidden Pathway Risks and How to Prevent Them with Cable Management
- Fault Managed Power: Answering the Questions Everyone is Asking
- Engineering for Changing Environments at Panduit
- The Product Nobody Thinks About—Until a Short Circuit Hits