_____________________________________________________________________ Release-notes.txt Product: UPS003024024015 Latest Firmware version: 113.211 _____________________________________________________________________ New Features: 1. Added Support for SNMP v1/v2c/v3 2. Updated format of device field in unit_status.htm web page. Device field was updated from “3242415” to “UPS003024024015”. 3. UPS003024024015 FTP Server has been disabled. 4. Corrected field formats on Web interface. New field precision for Web interface of UPS003024024015: Usage Item Format Module Status Input Volts XX.X Input Amps X.XX Output Volts XX.X Output Amps X.XX Sense Amps X.XX Uptime HHHHH:MM:SS Temperature XX Capacity Years XX.X Charge Status Charge Power XX Charge Time MM:SS Charge Level XX Hold Time MM:SS Bug Fixes: 1. UPS003024024015 Web interface firmware update process fails. Bug is also documented in the following link: http://www.panduit.com/ccurl/421/236/UPS-technical-notes.pdf 2. Missing Spanish translations. UPS003024024015 Spanish mode Web interface is missing 19 translated strings. 3. Charged UPS unit may incorrectly disable output voltage when unit is being power cycled with the "PWR" switch and the input power is disconnected. Notes: None. Known Issues: None. ____________________________________________________________________ ******************************************************************** Panduit United States Phone: Customer Service: 800-777-3300 Technical Support: 866-405-6654 Customer Service: tp-csdept@panduit.com Technical Support: techsupport@panduit.com ____________________________________________________________________