Up to 25% Faster Installation and 3 Times the Cooling Capacity

 

 

IDF-Video-SC

 

The IDF innovative design provides consistent equipment deployment with faster installation and can significantly lower the risk of downtime due to switch overheating.


The IDF can deliver:
• Quick and sufficient deployment and protection of rack mount Ethernet switches
• Rapid and easy maintenance of its network switch equipment
• 25% faster IDF installation than a non-pre-configured IDF installation
• 3 times the cooling capacity over typical enclosures

ORDERING INFORMATION

Learn everything you need to know about the IDF below: