The industrial software, IntraVUE™ Edge, is a permanently licensed appliance. IntraVUE™ Edge continuously monitors the status of all devices and switches within the network. IntraVUE™ Software will run perpetually, offering long term insights into network functionality, performance, and utilization statistics. Easy to deploy, there is no virtual machine or server commissioning required. IntraVUE™ Edge only requires IP configuration on the client network.
Sub Brand | IntraVUE™ |
Application | Industrial Software |
Product Type | Monitoring Appliance |
Operating System Version | Debian Linux 4.9 |
User Interface | All Browsers |
Licensing Period | Perpetual |
Maximum Number of Nodes | 1.024 |
UPC | 61305673699 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2604 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | IntraVUE™ Edge Product Bulletin | English | |
Specification Sheets | IntraVUE™ Edge Specification Sheet PVSP37--WW-ENG | English | |
Part Drawings | IntraVUE Edge permanently licensed appliance | English | |
Installation Documents | IntraVUE Appliance Installation Document--15V500BG-03 | English |