Signature Core Fiber Optic Cabling Systems

Push the Limits: Enter the Future of Connectivity

As leaders in fiber product innovation and technology, we continually strive to deliver the ultimate in reach and performance. Our ability to engineer optical systems to Push the Limits is key to ensuring our customers network performance is leading-edge, ahead of the competition, and seamlessly accelerates their network infrastructure into the future.

  • Are your deployments challenging? Is integration with legacy channels causing delays and higher costs?
  • How is your network stability and performance? Experiencing latency, bandwidth or throughput disruptions?
  • Can you migrate to higher speeds seamlessly and cost efficiently?
  • Are you able to shrink ‘time to service’ in an increasingly dynamic environment?

 

Learn How a Global Support Organization Chose Panduit Fiber Solutions

 

How We Can Help

Signature Core System

Business Benefits

OM4 SC

Extends the reach on average by 20% compared to the defined OM4 standard

OM4 SC

Outperforms all standard multimode fibers and Signature Core OM5 at 850nm

 

OM4 SC

Save money:

• Highly versatile, use in applications that required single mode fiber

• OM4 Signature Core and BiDi is far less expensive than deploying single mode fiber for 40G Ethernet

 

OM5 SC

Reliable performance with extended reach:

• At 40G SWDM, OM5 Signature Core extends to 485m and maintains high performance values versus the standard reach of 440m

• At 100G SWDM, OM5 Signature Core extends to 185m and maintains high performance values versus the standard reach of 150m

OM5 SC

Outperforms standard OM5 for any SWDM applications beyond 850nm, providing on average 15% extended reach while maintaining high and reliable performance

OM4 SC

OM5 SC

Farther reach (95% of DC Links) than the competition: Enables Cisco 40G BiDi optical module to reach 210M

OM4 SC

OM5 SC

Signal integrity beyond 10/40/100 Gb/s Ethernet and 8/16 Gb/s Ethernet and 8/16 Gb/s Fibre Channel standards requirements

OM4 SC

OM5 SC

Save time:  Using existing 10G Ethernet infrastructure saves installation time

OM4 SC

OM5 SC

Improved Packet Error Rate, reduce latency and improve throughput

OM4 SC

OM5 SC

Easy migration to higher speeds, agile and scalable

OM4 SC

OM5 SC

Compatible with all laser-optimized variants and legacy infrastructure, compatible with OM3 and OM4

OM4 SC

OM5 SC

The more Signature Core fiber deployed in ‘hybrid’ channels, the longer the channel will extend

Fiber Future and Beyond

The Signature Core™ Fiber Optic Cabling Systems are revolutionary advancements of multimode fiber communication, surpassing many fiber optic vendors in reach and reliability.  The OM4 and OM5 Signature Core Fiber Optic Cabling Systems comply with the reach requirements of the SWDM Multisource Agreement and are fully compliant and interoperable with standards-based OM3, OM4 and OM5 solutions deployed in SWDM channels.

Guarantee a true high-performance fiber network by rounding out your design with the HD Flex™ Fiber Cabling System and the PanMPO™ Fiber Connectors