The Mini-Com® Cat 5e UTP RJ45 Coupler Module is designed and 100% factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. The coupler module is compatible with Mini-Com Modular Patch Panels and Faceplates. The coupler is black.
Product Type | Jack Module |
Performance Level | Category 5e |
Connector Type | Coupler Module |
Termination Style | Coupler |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Resistance Properties | Heat-Resistant |
Color | Black |
Standards Met | Exceeds Channel Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category with up to 2 couplers per channel, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.09 |
Overall Depth (mm) | 27.7 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Overall Length (In.) | 1.09 |
Overall Length (mm) | 27.7 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
UPC | 07498334446 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | Mini-Com® TX5e™ UTP Coupler Modules and Patch Panel - Spec Sheet | English | |
Part Drawings | Mini-Com Category 5e Female-to Female Coupler Module | English | |
Part Drawings | Mini-Com TX5e UTP Coupler Module: 02037-11 | English | |
Part Drawings | Part Drawing DXF 00075SAC-03_01A | English | |
Installation Documents | Mini-Com Coupler Modules | English | |
Certifications | Mini-Com® TX5e™, TX6™ PLUS and TX6A™ UTP Coupler Module Health Product Declaration 25658 | English | |
Certifications | Environmental Product Declaration Panduit RJ45 Jack Modules | English |