Mini Com 16-port modular all metal shielded patch panel in black, (1 RU).
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Flat |
Material | Stainless Steel |
Shield Type | Shielded |
Number of Ports | 16 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.7 |
Overall Depth (mm) | 17.78 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
Includes | Built-In Strain Relief Bar |
UPC | 07498303634 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0361 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3607 |
Part Drawings | Part Drawing - DWG - CP16XXY | English | |
Part Drawings | Part Drawing - DXF - CP16XXY | English | |
Part Drawings | Mini-Com 16 Port All Metal Modular Patch Panel COCP16XXY--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN55R | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |