Mini Com Ultimate ID 24-port modular angled patch panel kit with faceplates in black, includes with label covers and twenty four category 6A jack modules (1RU). LABELS SOLD SEPARATELY
Product Type | Patch Panel Kit |
Patch Panel Style | Angled |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 24 |
Performance Level | Category 6 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Label Pocket |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.31 |
Overall Depth (mm) | 7.87 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
Includes | 24 CJ688TGBL, LABEL COVERS |
UPC | 07498368086 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2713 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7134 |
Part Drawings | Part Drawing - DWG - UICMPPKA6G24BL | English | |
Part Drawings | Part Drawing - DXF - UICMPPKA6G24BL | English | |
Part Drawings | Mini-Com Ultimate Id Angled 24 Port Tx6 Plus Modular Patch Panel Kit | English | |
Installation Documents | TX6 PLUS and TX5e UTP Jack Modules Installation Instructions PN403N | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |