#6 AWG (16mm²) jumper for armored cable diameter 0.94 (23.9mm) to 1.5 (38.1mm); 24 (609.6mm) length; factory terminated on one end with LCC6 two-hole copper compression lug and the other end with grounding terminal; provided with two each #12-24 and M6 thread-forming screws and a black polypropylene terminal cover.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 24 |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Armored Cable Grounding Kit |
Part Features | Provides a secure bond to the armor sheath on indoor and indoor/outdoor fiber optic cables at both cassette and enclosure ends, Worm-gear design evenly distributes forces across the armor, is compatible with common armor for long term reliability. |
UPC | 07498341594 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1389 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Armored Cable Grounding Jumper Kit Part Drawing C41753_06 | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |