Ground Bonding Pigtail, #12 AWG Solid Wire, 10" length, one end of wire strip to 1" length, GSH, #10-32 Bonding Screw Included
Includes | GSH10-32-38-C Hex Head #10-32 Screw 3/8"(9.5mm) Long |
Sub Brand | StrongHold™ |
Overall Length (In.) | 10 |
Overall Length (mm) | 254 |
Color | Green |
Standards Met | RoHS Compliant; UL 467, E136227 |
Application | Metal Junction Boxes used by Electrical Contractors |
Product Type | Grounding & Bonding Pigtail |
Wire Strip Length (In.) | 1 |
Wire Strip Length (mm) | 25 |
Insulation Type | THHN |
Number Of Wires | 1 |
UPC | 61305658310 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0250 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.5000 |
Part Drawings | Stronghold Grounding Pigtail Wire Customer Drawing | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |