Pigtail, #12 AWG Stranded Wire, Wire color: Black, 8" length, Flanged Spade Terminal terminated to one end of wire and opposite end stripped to 5/8" length
Sub Brand | StrongHold™ |
Overall Length (In.) | 8 |
Overall Length (mm) | 203.2 |
Color | Black |
Connector 1 Type | Flanged Spade Terminal |
Standards Met | RoHS Compliant; UL Recognized, UL 486A-486B, E504387 |
Application | Metal Junction Boxes used by Electrical Contractors |
Product Type | Power Pigtail |
Wire Strip Length (In.) | 0.63 |
Wire Strip Length (mm) | 16 |
Insulation Type | THHN |
Number Of Wires | 1 |
UPC | 61305658317 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0174 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3472 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Part Drawings | Stronghold Processed Wire Customer Drawing | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |