C-type copper compression taps, type CTAP, 1/0 - 2/0 AWG Run, 1/0 - 2/0 AWG Tap, 10pc.
Sub Brand | StructuredGround™ |
Maximum Tap Size (AWG STR) | 2/0 |
Minimum Tap Size (AWG STR) | 1/0 |
Maximum Run Size (AWG STR) | 2/0 |
Minimum Run Size (AWG STR) | 1/0 |
Overall Length (In.) | 0.8 |
Overall Length (mm) | 20.3 |
Overall Width (In.) | 0.93 |
Overall Width (mm) | 23.6 |
Overall Height (In.) | 1.37 |
Overall Height (mm) | 34.8 |
Panduit Die Index Number | PO |
Burndy Die Index Number | O |
Wire Strip Length (In.) | 1 1/16 |
Wire Strip Length (mm) | 27 |
For Use With | AWG wire only |
Standards Met | UL 467 listed for Grounding and Bonding and UL 486A for electrical connections up to 35kV. |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Material | Copper |
Material Properties | High Conductivity |
Surface Treatment | Bare |
Mount Method | Direct burial |
UPC | 07498382131 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | CTAP Copper Compression Taps Part Drawing 10N002BA-NC | English | |
Installation Documents | Thick Wall "C" Type Compression Taps Installation Instructions | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |