Stainless steel hardware for use in mounting lugs for grounding plates and universal beam grounding clamps, includes: two hex head bolts 1/2-13 thread 1" long, two split lock washers for 1/2" diameter bolt, and two SAE flat washers for 1/2" diameter bolt.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Sub Brand StructuredGround™
Material Stainless Steel
Standards Met RoHS Compliant
Product Type Mounting Hardware Kit
Overall Length (In.) 1
Overall Length (mm) 25.4

Packaging Detail

UPC 07498303052
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0075
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}