The CLMAR2/0-14-Q Copper Mechanical Lug provides an anti-rotational feature and is used to connect the main ground conductor to Panduit UGB series of Universal Ground Bars.
Sub Brand | Pan-Lug™ |
Product Type | Mechanical Lug |
Finish/Coating | Tin-Plated |
Overall Length (In.) | 1.2 |
Overall Length (mm) | 30.6 |
Overall Width (In.) | 0.6 |
Overall Width (mm) | 15.2 |
Maximum Compatible Conductor Size (AWG STR) | 2/0 |
Minimum Compatible Conductor Size (AWG STR) | 14 |
Overall Height (In.) | 0.87 |
Overall Height (mm) | 22.1 |
Standards Met | UL/CSA |
Application | Control Panel |
UPC | 07498340220 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0335 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Universal Ground Bar System | English | |
Part Drawings | Copper Mechanical Anti-Rotational Conector Part Drawings 10J017CF-JC03.SLDDRW | English | |
Reliable Infrastructure for Renewable Energy - Video 16:9 | English | ||
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |