Bronze grounding clamp, U-bolt for 2 cables, #4 SOL - 2/0 STR copper conductor size range, 3/8” (9.5mm) iron pipe size.
Sub Brand | StructuredGround™ |
Material | Bronze/Silicon Bronze |
Ground Rod Size (In.) | 0.75 |
Iron Pipe Size (In.) | 3/8 |
Overall Length (In.) | 1.62 |
Overall Length (mm) | 41.1 |
Overall Width (In.) | 1.38 |
Overall Width (mm) | 35.1 |
Overall Height (In.) | 2.8 |
Overall Height (mm) | 71.1 |
Bolt Diameter (In.) | 3/8 |
Bolt Diameter (mm) | 9.5 |
Hex Size (In.) | 9/16 |
Application | Utility/Ground Grid |
Standards Met | cULus Listed 467, DB Rated |
Product Type | U-Bolt Grounding Clamp |
Part Features | Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost. |
UPC | 07498371985 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0619 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Ground Clamp - GPC Series Part Drawing 13J051AB-JC | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |