Tin Plated Universal beam grounding clamp for #6 AWG – 500 kcmil (16 – 240mm²) wire size.
Sub Brand | StructuredGround™ |
Material | Copper/Tin |
Stud Hole Size (In.) | 0.5 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Overall Length (In.) | 3.15 |
Overall Length (mm) | 80 |
Overall Width (In.) | 2.13 |
Overall Width (mm) | 54 |
Application | Facility Electrical Protection |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63.5 |
Standards Met | Meets - IEEE 837-2002, Meets IEEE 837-2014 for up to 250 kcmil, UL 467 & DB rated, CSA 22.2, complies with vibration tests per MIL-STD-202G (METHOD 201A). |
UPC | 61305634732 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0198 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Universal Beam Grounding Clamp, Tin Plated (GUBC500-6TP) | English | |
Installation Documents | Universal Beam Clamp Installation Instructions | English |