The MEHT187 Metal Embossing Hand Tool includes the tool, additional marking wheel, carrying case, one roll each META (aluminum), and METS (stainless steel) tape. The Embossing Tool is lightweight, compact, portable, and embosses 3/16" characters on metal tape. Characters included: A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 1 2 3 4 5 6 7 8 9 / ( ). Lettering Height 0.18" (4.8 mm). Black with Gray handle. 1 per package.
Product Type | Embossing Hand Tool |
For Use With | Stainless Steel Tape and Aluminum Tape |
Includes | (1) Tool, (1) Additional marking wheel, (1) Carrying case, (1) Roll each META (aluminum) and METS (stainless steel) tape |
Lettering Height (In.) | 0.18 |
Lettering Height (mm) | 4.8 |
Part Features | Lightweight, compact, portable, emboss 3/16 characters on metal tape. |
UPC | 07498332073 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7435 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Panduit PES400 Embossing Systems Video | English | |
Part Drawings | MEHT187 Part Drawing TM26399B01 | English | |
Installation Documents | MEHT187 Scrap Bin Cleaning Instructions - PA26817A01R01 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Manuals | MEHT187 QUICK START CARD | English |