For dual straight shank soldering guns with .50" spacingTypical guns: WELLER Straight Shank Model 8200:WEN Model 199 or 100 (Replace tip holding screws with (2) screws included).
Application | Used with Popular Soldering Guns to Cut and Seal Sleeving |
Material | PET |
Flammability Rating | VW-1 |
Color | Gray |
Resistance Properties | Flame-Retardant |
Standards Met | Flammability: Meets UL 1441 VW-1, Compliant with U.S. and European Passenger Rail Standards |
Product Type | Sleeving Cutter/End Sealer Blade |
Part Features | Sleeving cutter/end sealer blade – used with popular soldering guns to cut and seal sleeving |
UPC | 07498376006 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0131 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Abrasion Protection Products Video | English | |
Compliances | Global Passenger Rail Standards Compliance: WAIS01--WW-ENG | English |