The dynamic cable manager for panel strain relief in white is mounted with high bond acrylic-based adhesive tape. It is 1.12" long x 1.12" wide (28.4 x 28.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. The cable manager has an HB flammability rating and an operating temperature range between -31 to 185° F (-35 to 85°C). It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | White |
Flammability Rating | HB |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -35 |
Minimum Operating Temperature (°F) | -31 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Adhesive Backed |
Overall Height (In.) | 0.66 |
Overall Height (mm) | 16.8 |
Overall Length (In.) | 1.12 |
Overall Length (mm) | 28.4 |
Overall Width (In.) | 1.98 |
Overall Width (mm) | 50.3 |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Ty® |
For Use With | Miniature, Intermediate and Standard Cable Ties |
UPC | 07498319913 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0668 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.3341 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB3617AA A RV 05B | English |