Entrance end fitting for LD2P10 raceway. Breakouts for 1/2" and 3/4" diameter conduit. Electric Ivory.
Product Type | Surface Raceway Fitting |
Color | Electric Ivory |
Fitting Type | Entrance End |
For Use With | Panduit, Pan-Net Network Cabling Systems. |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Adhesive |
Overall Height (In.) | 2.13 |
Overall Height (mm) | 54.1 |
Overall Length (ft.) | 0.45 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 3.88 |
Overall Width (mm) | 98.6 |
Sub Brand | Pan-Way® |
Standards Met | UL Listed 95425, UL Listed E116129 , RoHS Compliant. |
Application | Provides Solutions for Routing Both Power and Data Cabling Along Perimeter Walls. |
UPC | 07498374227 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1158 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.1577 |
Specification Sheets | Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - EEFX-2_218528 | English | |
Part Drawings | Part Drawing - DWG - EEFX_36626-04_A200 | English | |
Part Drawings | Part Drawing - DWG - EEFX_36626-04_A300 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |