The PBDCT Wiring Duct Cutting Tool is a bench-mount tool that cuts mid-to-high volumes of wiring duct/covers, which increases productivity versus hand tools. The tool features an ergonomic, hand-actuated cutting mechanism with a precision-ground steel blade, telescoping measuring bar with standard and metric scale, and safety guards. Measuring bar and duct stop can be mounted for right or left-handed users. 37.17" x 55.75" (944.1 mm x 1416.1 mm). Cover included. 1 per package.
Application | Bench mount cutter tool used to cut slotted wiring duct and wiring duct covers. |
Product Type | Wiring Duct Cutting Tool |
Sub Brand | Panduct® |
For Use With | Slotted Wiring Duct and Covers |
Overall Depth (In.) | 15.62 |
Overall Depth (mm) | 396.7 |
Overall Height (In.) | 37.17 |
Overall Height (mm) | 944.1 |
Overall Width (In.) | 15.62 |
Overall Width (mm) | 397 |
Standards Met | RoHS Compliant |
Part Features | Bench mount design is portable and cuts mid to high volumes of wiring duct and cover and increases productivity over using hand tools. Ergonomic, hand actuated cutting mechanism with precision ground steel blade, telescoping measuring bar with standard and metric scale, safety guards. Can be right or left hand mounted measuring bar and duct stop. |
UPC | 07498311143 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 13.8618 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Bench Mount Wiring Duct Cutting Tool | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Part Drawings | BENCH TOP DUCT CUTTING TOOL PBDCT | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Manuals | PBDCT Operation Manual | English |