BlackFin™ Installation Tools
blackfin-hero

These innovative tools lead the industry in safety and reliability, meeting OSHA requirements for operator safety:

  • Certified by CSA, an OSHA accredited NRTL (national recognized test lab) to meet mandatory OSHA requirements
  • Meets requirements of EU Machinery Directive and EMC Directive
  • Meets ISO 12100, Machinery Safety Risk Assessment, including ergonomics
In-Line Tool Design

Mitigates motion wrist injury

LED Signal Light

Notifies when tool requires maintenance to extend life of the tool

Audible and Visual LED Warning

Signals when crimping operation is complete

No-Slip Grips

Provide secure and comfortable tool operation

Quick Motor Stop

Upon release of activation trigger prevention

Auto Piston Retraction

Provides visual verification that crimp cycle is complete

Rotating Crimp Head

Design facilitate ease of tool operations in constrained spaces

Weight Forward Handle Design

Provides balanced operation for pistol grip tools

fins-icon
blackfin-brochure-image
article-cover
pcct-3980-tool

CT-3980

Uni-Die Dieless Crimp Tool

 

pcct-3001-tool

CT-3001/CCP

3 in 1: Crimping, Cutting, Punching

tct2500l-tool

CT-2500/L

Quick 2-4 second crimping cycle

tct-2300-tool

CT-2300/ST

65% faster crimping cycle vs. manual crimping tool