The Ink Jet printer for North American usage has a print speed of up to 4.0" (101.6 mm) per second and includes Easy-Mark Plus™ Labeling Software, 1 black ink jet cartridge, 1 cyan ink jet cartridge, 1 magenta ink jet cartridge, 1 yellow ink jet cartridge, starter roll of C400X200XPI labels, AC power adapter, USB cable.
Note | 720 x 360 dots per inch (dpi) print resolution |
Product Type | Desktop Printer |
Region | North America |
Connectivity | USB, Ethernet |
For Use With | Easy-Mark Plus Labeling Software, ink jet cartridges, ink jet label rolls |
Includes | TM-C3500 color ink jet desktop printer, Easy-Mark Plus Labeling Software, 1 black ink jet cartridge, 1 cyan ink jet cartridge, 1 magenta ink jet cartridge, 1 yellow ink jet cartridge, starter roll of C400X200XPI labels, AC power adapter, USB cable |
Print Speed (In/s) | 4 |
Print Speed (mm/s) | 101.6 |
Overall Depth (In.) | 11.1 |
Overall Depth (mm) | 282 |
UPC | 61305679330 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.6135 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | EPSON C3500 Color Ink Jet Printer | ||
Videos | Panduit Easy-Mark Plus Labeling Software Video | English | |
Part Drawings | EPSON TM-C3500 Ink Jet Printer | English | |
Application Guides | Ink Jet Printer, 4", with Easy-Mark Plus Software User's Guide PTM-C3500 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Manuals | Ink Jet Printer, 4", with Easy-Mark Plus Software User's Manual PTM-C3500 | English |