globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Introducing the Panduit® BlackFin® 3-in-1 in-line Lithium-ion Hydraulic Crimp Tool. Adapters and dies change out quickly and easily thanks to a 355-degree rotating flip-top crimp head. The crimp tool has a force of 6.7 tons and crimps Panduit copper lugs and splices for #8 AWG - 600 kcmil Code, #8 AWG -313 kcmil flex, 10mm2 - 240mm2 Class 2r and 10mm2 - 95mm2 Class 5f and 6f metric, #6 AWG - 350 kcmil aluminum lugs and splices. Copper CTAPF taps up to 4/0 AWG copper CTAP taps up to #2 AWG. Includes CD-3001/ST-DA die adapter for CD-2001 dies, two 3.0 Ah 18V batteries, 230 V battery charger with Interational Type C plug and plastic carrying case. For use with Panduit CD-2001, KC22 and KA22 dies sold separately.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Tool Type Die Type
Sub Brand Pan-Lug™
For Use With Panduit Crimp Dies
Includes 6.7-Ton battery powered crimping tool, two 3.0 Ah Makita Li-Ion batteries, 230V EU charger, "W" die adapter AWPAN, and Carrying case
Battery Type Lithium-Ion
Overall Height (In.) 4.6
Overall Height (mm) 116
Overall Length (In.) 16.8
Overall Length (mm) 427
Overall Width (In.) 3
Overall Width (mm) 75
Standards Met IEC/EN 62841-1
Product Type Battery Hand Crimping Tool
Tool Configuration In-Line Design
Weight (lb) 6.6
Base Material Steel
Application Crimps Panduit Copper and Aluminum compression connectors using Panduit Crimping Dies
Part Features • Meets OSHA mandated electrical and mechanical product safety requirements• Meets requirements of safety for handheld, motor operated electric tools (UL 60745-1 and CSA No. 60745-1)• Meets requirements of EU machinery directive and EMC directive - Certified by SiQ to IEC/EN 62841-1 and tested to EN 61000 series• Meets ISO 12100, Machinery Safety Risk Assessment, including ergonomics• Electronic control and monitoring of crimping operation• Integrated pressure measurement with visual and audible signals in case of error• Evaluation function via optical interface and optional CT-USB adapter accessory and FINS software downloadable from Panduit website• In-Line, balanced ergonomic tool design mitigates repetitive stress injuries to operators• Ergonomic 2-component plastic housing with soft inlays for comfortable and safe one-hand operation• One-button operating concept for controlling all tool functions• LED worklight for workplace illumination• 2-stage hydraulic system with rapid advance and power stroke, 2-5 second crimp cycle• Energy saving function with motor cut-out (autostop)• Rotating, flip-top crimp head, rotates 350 degrees• Quick motor stop for high user safety• Automatic retraction when crimping is complete• Manual retract manually sets piston stop• Automatic position control (ARS) sets position of piston for multiple crimpings• Environmentally-friendly hydraulic oil, quickly biodegradable• Multi-function LED for maintenance display, battery charge status indicator and for data transmission via CT-USB adapter and FINS software• Includes two Makita 18 vdc Li-ion, 3 Amp-hr batteries with fast, 22 minute charge time and battery charger• 300 crimps on a 300 kcmil (150mm²) copper code lug per battery charge• Can be operated as a corded tool using Panduit A/C adapters, sold separately

Packaging Detail

UPC 61305617225
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.7935
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}