Deploying Zone Network Topology

Industrial Network Zone Systems

 


The Panduit Network Zone System (NZS) is designed to rapidly deploy an EtherNet/IP*** network between the enterprise and plant floor. Switches, connectivity and power features minimize engineering and installation time resulting in up to 75% faster implementation. 

The Universal Network Zone System provides usability similar to IT switches for industrial switches on the plant floor. This ensures that management and control of the network does not get in the way of making the most effective use of available network data. 

ORDER NOW

 

***EtherNet/IP is a trademark of ODVA.

Learn everything you need to know about Industrial Network Zone Systems below:

 

 

Everything You Need to Know About the NZS: