The NetKey™ Cat 6A U/UTP copper cable is constructed of 23 AWG copper conductors with HDPE insulation. The conductors are twisted in pairs with an alien crosstalk barrier. All four pairs are surrounded by a HDPE flame-retardant jacket. The blue, LSZH (IEC 60332-1, EuroClass Dca-s2,d2,a1) cable is supplied 305 meters (1,000 feet) to a reel.
Note | Available in EMEA |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | U/UTP |
Flammability Rating | LSZH-1 (IEC 60332-1) |
EuroClass Rating | Dca-s2,d2,a1 |
Resistance Properties | Flame-Retardant |
Jacket Material | LSZH |
Nominal Cable Outside Diameter (In.) | 0.283 |
Nominal Cable Outside Diameter (mm) | 7.2 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 50 |
Maximum Installation Temperature (°F) | 122 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | NetKey® |
Maximum Installation Tension (lb) | 25 |
Maximum Installation Tension (N) | 110 |
Bend Radius (In.) | 2.27 |
Bend Radius (mm) | 57 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Acidity Rating | a1 |
Insulation Diameter (In.) | 0.047 |
Insulation Diameter (mm) | 1.2 |
Maximum Voltage (V) | 80 |
Standards Met | Exceeds ISO 11801 Class EA and ANSI/TIA-568.2-D Category 6A, IEC 61156-5, IEC 60332-1, IEC 60754, IEC 61034, EN 50575: Euroclass Dca-s2-d2-a1, meets IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt for PoE applications, RoHS Compliant. |
Color | Blue |
Flaming Droplets Rating | d2 |
Overall Length (ft.) | 1000 |
Packaging Type | Reel |
Product Type | Copper Cable |
Smoke Rating | s2 |
EuroClass Flame Rating | Dca |
UPC | 61305636529 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7521 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 42.0500 |
Specification Sheets | NetKey® Unshielded Category 6A Copper Cable Specification Sheet D-NKSP68--WW-ENG | English | |
Certificate | Test Verification of Conformity: 103374393CRT-001a | English | |
Certifications | Declaration of Performance: PAN-DOP-CH006 | English |