The TX7000™ Cat 7 S/FTP LSZH copper cable is constructed of 23 AWG copper conductors with HDPE insulation. The copper conductors are individually shielded, twisted in pairs and covered by an overall braided shield and a HDPE flame retardant (LSZH), Gray jacket. Packaged 1000ft/305m on a reel
Note | Available in Asia Pacific, EMEA and Latin America |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | S/FTP |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | International Gray |
Product Type | Copper Cable |
EuroClass Flame Rating | B2ca |
UPC | 61305636556 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.3361 |
Std. Ctn. Qty. | 18 |
Std. Ctn. Volume (cf) | 42.0500 |
Specification Sheets | TX7000™ Category 7 Shielded S/FTP Copper Cable - Europe - COSP518--WW-UKE | UK English | |
Certificate | Test Verification of Conformity: 103541562CRT‐001b | English | |
Certificate | Test Verification of Conformity: 103862642CRT‐001b | English | |
Certifications | Declaration of Performance: PAN-DOP-CH003 | English |