The TX6A™ Vari-MaTriX Cat 6A U/UTP LSZH copper cable is constructed of 23 AWG copper conductors with HDPE insulation. The copper conductors shall be twisted in pairs, separated by a cross divider. All four pairs shall be surrounded by a metallic Vari-MaTriX tape cut into segments of varying length and covered by a HDPE flame retardant (LSZH), White jacket. Packaged 1000 ft./305m on a reel.
Note | Available in Asia Pacific, EMEA and Latin America |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | U/UTP |
Flammability Rating | LSZH-3 (IEC 60332-3) |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | White |
Product Type | Copper Cable |
EuroClass Flame Rating | Dca |
UPC | 61305656733 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5667 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 37.6002 |
Specification Sheets | TX6A™ 10Gig UTP Copper Cable with Vari-MaTriX Technology Specification Sheet COSP419--WW-ENG | English | |
Specification Sheets | Cable de Cobre UTP TX6A™ 10Gig con Tecnología Vari-MaTriX Hoja de Especificaciones COSP419--WW-SPA | Spanish (Español) | |
Videos | Vari-Matrix, The Smallest Category 6A Cable | English | |
Articles | Ventajas y Evolución del Diseño de Cables Categoría 6A no Blindados (UTP) Artículo COAT6 | Spanish (Español) | |
Certifications | Declaration of Performance No. PAN-DOP-CC055 | English | |
Technical References | Implementando Wi-Fi 5, 6, y 7 en Instalaciones Educativas Referencia Técnica WSAT2--SA-SPA | Spanish (Español) | |
White Papers | Implementing Wi-Fi 5, 6, and 7 in Educational Facilities White Paper D-WSAT2--SA-ENG | English | |
White Papers | The Advantages of a Varying Length Segmented Foil Tape in Category 6A UTP Cable White Paper COAT03--WW-ENG | English |