80mm x 80mm faceplate frame compatible with 50mm x 50mm and 55mm x 55mm Mini Com adapters and is arctic white
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | Arctic White |
Region | EMEA |
Overall Width (In.) | 3.15 |
Overall Width (mm) | 80.01 |
Overall Depth (In.) | 0.35 |
Overall Depth (mm) | 8.89 |
Overall Height (In.) | 3.15 |
Overall Height (mm) | 80.01 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 07498373518 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0174 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1742 |
Part Drawings | 80mm x 80mm Frame COFCFPXX--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |