The Mini-Com® Shuttered Adapter accepts one Mini-Com Module. The adapter snaps into a standard 22.5mm x 45mm opening. The shuttered feature protects modules from dust and debris. The adapter includes a label pocket for easy identification and is arctic white.
Product Type | Adapter |
Number of Ports | 1 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Flat/Shuttered |
Overall Width (In.) | 0.89 |
Overall Width (mm) | 22.6 |
Overall Depth (In.) | 1.02 |
Overall Depth (mm) | 25.9 |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 44.95 |
Standards Met | RoHS Compliant |
UPC | 61305625375 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | Mini-Com® 45mm × 45mm Adapters and Adapter Kits Specification Sheet OTSP28--WW-UKE | UK English | |
Part Drawings | Mini-Com Adapter - 10M209AA-01 | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |