Skip to main content
globe
Region & Language {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
Product Country of Use
{{getCountryTranslation()}}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}
{{header.eyebrow.bom.label}}
{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

FlexFusion™ Cabinets

Protect, Manage, and Scale Critical Infrastructure

Panduit FlexFusion cabinets shown in black and white configurations for high-density data center, server, and fiber network infrastructure.

Product Overview

Designed for Density. Built for Flexibility.

As data center demands evolve, organizations need a cabinet solution that can support increasing equipment density, simplify cable management, optimize airflow, and accommodate future growth.



FlexFusion™ Cabinets provide the flexibility, scalability, and performance needed to protect, manage, and scale IT infrastructure. Built with best-in-class weight load of 5,500 lbs. to accommodate heavy equipment, and doors providing up to 80% air flow to support efficient thermal management, FlexFusion helps organizations maximize performance and operational efficiency.

Features and Benefits

Meet your Network's Needs with FlexFusion Cabinets

FlexFusion Cabinet infographic

Compliance & Certifications

EIA/ECA-310-E, TIA/EIA-942, UL2416

Common Configurations

FlexFusion XG cabinet

FlexFusion ™ XG Series cabinets can be customized with a range of accessories to support power distribution, airflow optimization, and cable management. Commonly selected accessories include tool-less blanking panels, D-ring cable retainers, front-to-back cable management brackets, and hook-and-loop cable ties.

  1. Basic PDU (P12B19M)
  2. Tool-less Blanking Panel (TLBP1R-V10)
  3. D-Ring Cable Retainer (S1DR)
  4. Front to Back Cable Management Bracket (XG-FTBW)
  5. Hook and Loop Cable Tie Roll (HLS-75R0)
Direct to Chip infographic cover

 

Is Your Cabinet Infrastructure Ready for Direct-to-Chip Cooling?

Have a question about which FlexFusion Cabinets is Right for Your Data Center Needs?