Access Control Kit for use with VeriSafe AVTs. Includes Electronic Latch, Mounting Hardware, and Mechanical Override. Requires 12-24Vdc Power (not included).
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | -25 |
Minimum Operating Temperature (°F) | -13 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Sub Brand | VeriSafe™ |
Product Type | Access Control Kit |
Standards Met | NEMA/UL/CSA Rated Type 4 and 12 |
UPC | 61305676371 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1748 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | VeriSafe™ Absence of Voltage Tester | English | |
Specification Sheets | VeriSafe™ Access Control Kit | English | |
Installation Documents | VeriSafe Access Control Kit | English | |
3D CAD Models | VS-ACK-CPWR STP Model | English | |
Technical References | VeriSafe™ Knowledge Base | English |