The PESC-H-EC Pre-Printed Electrical Symbol Card is constructed from a conformable material with repositionable adhesive that allows the label to be removed and reused in temporary applications. The card is rated for indoor/outdoor use and provides durability, high-temperature resistance, and dimensional stability for rough or textured surfaces. Vinyl cloth. 0.51" x 0.51" (13.00 mm x 13.00 mm) Color Yellow. Legend: Black. 68 markers per card. 10 cards per package.
Product Type | Symbol Label |
Legend | SAFETY FUNCTION |
Legend Color | Black |
Background Color | Yellow |
Environment | Indoor/Outdoor |
Material | Vinyl Cloth |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Standards Met | RoHS Compliant |
Number of Labels | 680 |
Overall Height (In.) | 0.51 |
Overall Height (mm) | 12.96 |
Overall Width (In.) | 0.51 |
Overall Width (mm) | 12.96 |
Legend Meaning | Electrical Symbol |
Color | Black/Yellow |
UPC | 07498364829 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0092 |
Std. Ctn. Qty. | 200 |
Std. Ctn. Volume (cf) | 0.1850 |
Videos | Panduit Safety Solutions Overview Video | English | |
Part Drawings | Part Drawings - PDF - C10747 | English | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |