Electrical symbol on card, 0.75" x 0.75" (19.00mm x 19.00mm) marker size, safety function symbol, vinyl cloth, black/yellow, 36 markers/card, 10 cards/package.
Product Type | Symbol Label |
Legend | SAFETY FUNCTION |
Legend Color | Black |
Background Color | Yellow |
Environment | Indoor/Outdoor |
Material | Vinyl Cloth |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 77 |
Maximum Operating Temperature (°F) | 170 |
Standards Met | RoHS Compliant |
Number of Labels | 360 |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19.1 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Legend Meaning | SAFETY FUNCTION |
UPC | 07498368831 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1749 |
Part Drawings | Part Drawings - PDF - C10747 | English | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |