Panduit LC10-A-L8 Adhesive Backed Latching Clips are a quick to install mount with a locked cover to withstand vibration and allow easy access. Their rubber-based adhesive provides a strong and reliable bond. With a square bundle diameter of 0.93” (23.6mm), this versatile clip retains and supports wire for a variety of indoor applications. Made of PVC, are gray in color and come in packages of 50.
Application | Route and Secure Cords and Cables |
Product Type | Latching Wire Clip |
Adhesive Material | Rubber |
Body Material | PVC |
Color | Light Gray |
Environment | Indoor |
Maximum Bundle Diameter (In.) | 0.93 |
Maximum Bundle Diameter (mm) | 23.6 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.84 |
Overall Height (mm) | 21.3 |
Overall Length (In.) | 1.51 |
Overall Length (mm) | 38.4 |
Overall Width (In.) | 1.51 |
Overall Width (mm) | 38.4 |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 0.295 |
Vertical Static Load Capacity (lb) | 0.65 |
Horizontal Static Load Capacity (kg) | 0.295 |
Horizontal Static Load Capacity (lb) | 0.65 |
UPC | 07498358571 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1169 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 1.1688 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Latching Clip GB0239GQ | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |