Productivity is critical when it comes to high-volume harnessing, assembly, fastening, and packaging applications. To remain competitive, manufacturers are faced with the constant struggle to increase throughput, reduce lead times, and meet customer expectations. The Panduit PAT 4.0 Automatic Cable Tie Installation System addresses these challenges by introducing a series of next generation features and functionality to transform wire bundling and assembly as you know it.
Click here to download latest PAT4.0 System Manual (PDF)
Firmware upgrades are no longer available for download via this website. Please contact our technical staff for assistance to update.
DATA MANAGER© SOFTWARE and DATA INTERFACE HARDWARE
All Panduit PAT4.0 Systems come with Data Interface hardware that can be connected to a Customer’s Network or PC via a RJ45 patch cord and Data Manager© Software. The Data Interface allows users to measure and track production performance. It can be useful in collecting data for Overall Equipment Effectiveness (OEE).
Click here to download the latest PAT Data Interface Manual (PDF)
Click here to download Panduit Data Manager Software application (EXE).