Skip to main content
globe
Region & Language {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
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
Panduit Fault Managed Power Systems (FMPS)

FMPS


The Panduit Fault Managed Power System (FMPS) is a novel power delivery system that allows users to safely provide significant power, over long distances, to remote equipment. The Panduit FMPS is a Class 4 power system that is the first in the market to comply with the new UL  1400-1 Standard for a safer, more reliable, and easy-to-install power delivery system that provides substantial time and cost savings.

The Panduit FMPS offers remote monitoring and control capabilities that increase operational efficiency with total visibility into power usage to manage and troubleshoot remotely. 

Panduit FMPS Hardware Installation Guides

Download (PDF)

 

Panduit FMPS Firmware (MIB)

Download (ZIP)

 

Panduit FMPS User Manuals

Download (PDF)

 

Panduit FMPS Visio File

Download (ZIP)

 

Panduit FMPS Support Links

Download (PDF)