5 Signs You’ve Outgrown Your Basic PDU
Today’s data center and edge deployments are not what they were five years ago. Rack density is higher, uptime expectations are tighter, and network demands are always growing, pushing operational capabilities. If you’re still running your infrastructure with a basic PDU, it could be limiting your ability to monitor, manage, and scale power distribution efficiently.
Here are 5 signs you’ve outgrown your current power setup and why it might be time to switch to something smarter, like the Panduit ES2P PDU.
1. You’re maxed out on daisy chaining.
If your current PDUs can only support up to four linked units per IP address, you’re already feeling the strain. Limited daisy-chaining means more network drops, more cable clutter, and higher costs. The ES2P changes the game by supporting up to 16 PDUs per IP, drastically simplifying rack builds and reducing networking overhead.
2. You’re still stuck on 10/100 Mbps.
In today’s high-speed infrastructure, slow network ports are more than an inconvenience, they limit performance, scalability, and operational efficiency. Lagging, legacy PDUs that still rely on 10/100 Mbps Ethernet can’t keep pace with real-time monitoring or third-party integrations. The ES2P comes standard with gigabit Ethernet, so your power distribution is as fast and responsive as the rest of your network.
3. You’re manually updating firmware one PDU at a time.
If your team must update firmware on each individual unit, you're wasting hours of IT time. ES2P supports daisy-chained firmware updates, so you can deploy updates across multiple units in just a few clicks freeing your team up to focus on strategic tasks instead of repetitive ones.
4. You can’t integrate with third-party systems.
Integration is key to efficiency. If your PDU doesn’t support APIs or work with your infrastructure management platforms, it’s a siloed piece of equipment that adds complexity instead of reducing it. ES2P integrates seamlessly with tools like the Cisco Nexus Dashboard, helping you unify and streamline operations.
5. You’re playing guessing games with power data.
Inaccurate or limited metering can leave you in the dark literally and financially. Without intelligence providing precise data at the inlet and outlet level, planning for capacity and uptime becomes risky. The ES2P delivers +/-2% metering accuracy and is compatible with Panduit environmental sensors, giving you visibility and confidence in your power data and environment.
Outdated PDUs might be costing you more than you think in time, efficiency, and uptime. The Panduit ES2P is a modern, intelligent PDU designed to give you the right features for today’s demands, without the unnecessary add-ons or premium price tags.
Don’t get left behind. Power your next move with ES2P.
For more information, please view the full infographic: 5 Signs It’s Time to Upgrade Your PDU