Panduit Launches G5 High Density Intelligent PDUs with Innovative 4-in-1 Outlets
TINLEY PARK, Ill. — (April 25, 2023) — The PDU offerings from Panduit Corp. have increased with the recent global release of the G5 iPDU 4-in-1 Outlets, an innovative device offering best-in-class outlet density and superior reliability.
The G5 iPDU 4-in-1 Outlets offers the ultimate in connection flexibility with its pioneering compact design that provides the customer the ability to use a single outlet as either a C13/C15 or a C13/C15/C19/C21. It also supports C15/C21 high temperature rating power cords. The higher outlet density meets the current needs of the rack PDU market and provides the ultimate in flexibility as an outlet can be utilized with a variety of cords. The G5 iPDU also accepts Panduit dual-locking power cords to help prevent accidental disconnects, which are the top cause of equipment downtime.
Much more than a power distribution unit and energy monitoring device, the G5 iPDU 4-in-1 Outlets monitor the data center power and environment by continuously scanning for electrical circuit overloads and physical environment conditions that place critical IT equipment at risk.
Available in Monitored Input (MI), Monitored Switched (MS) and Monitored and Switched per Outlet (MSPO) varieties, the G5 iPDU has power capacities ranging from 8.6KW to 43.5KW with 42 to 48 outlets. These are higher power capacities than ever before and allow for more equipment to be powered from a single PDU. In addition, monitored per outlet is possible via engineer to order.
“When designing a combination outlet bank, it was important to balance the outlet footprint with available power capacity,” said Dipin Jain, a senior product manager at Panduit. “That’s when we arrived at designing a combination outlet bank leveraging a two-way board to enable not only flexibility at the outlet but also retain the ability to maximize overall outlet density. This new outlet design reduces complexity with simple selection process while lowering total cost of ownership as the PDUs do not need to change with new equipment that requires different outlets.
The G5 iPDU 4-in-1 Outlets is the newest addition to the Panduit PDU line, which already includes the Lithium Ion UPS and the DCIM Cloud, a subscription-based application that integrates power and environmental monitoring with asset management, rack access, and connectivity management.
For more information on the G5 iPDU 4-in-1 Outlets, visit www.panduit.com/pdu
About Us
Since 1955, Panduit’s culture of curiosity and passion for problem solving have enabled more meaningful connections between companies’ business goals and their marketplace success. Panduit creates leading-edge physical, electrical, network infrastructure and AV solutions for enterprise-wide environments, from the data center to the telecom room, from the desktop to the plant floor. Headquartered in Tinley Park, Ill., USA and operating in 112 global locations, Panduit’s proven reputation for quality and technology leadership, coupled with a robust partner ecosystem, help support, sustain, and empower business growth in a connected world.
Press Contact
Dawn Leach
Panduit
Dawn.Leach@panduit.com
708-532-1800 ext. 81316