IntraVUE™ Product Offering

 

IntraVUE™ Software Subscription

 

  Site-Based Annual Subscription

Standard Advanced
Part Number (based on number of plant devices) SNMS-**** SNMA-****
Automated Topology Map of Field Devices
Live Health Monitor for Field Devices
Live Event Logs and Graphical Bandwidth Analysis
On-Demand System Analytics
(KPI) Key Performance Indicator Reporting
IntraVUE Dashboard for Activity Monitoring  
IntraVUE Supervisor for Global Plant Visibility  
Included Remote Assessment of Plant Network  

Computer Hardware

The IntraVUE™ Appliance can function as an agent to scan isolated networks on behalf of an IntraVUE server. It can also be configured to be an IntraVUE™ Server and host IntraVUE™ in a Linux based enclosure.

 

Supervisor (Included with advanced subscription)

The Supervisor centralizes the monitoring of all industrial networks into one single view.

• Categorize networks in specific groups and sub-groups

• Provides network monitoring and overall health rating

• Email alerts when a network exceeds a selected parameter

 

Dashboard (Included with advanced subscription)

The Dashboard expands the analytical capability of any IntraVUE system. Developed to enhance understanding of issues or performance, it provides a time based view of network activity.

 

Auto-IP (Optional)

Auto-IP is an enhanced BOOTP and DHCP server that simplifies the process of assigning a static IP address to new or replacement devices using IntraVUE knowledge of switches, connected devices, and connected ports.

• Provides the quickest response time to replace a failed device that requires setting its fixed IP address

• Reduces the potential for assigning a wrong IP address for a device requiring a static IP address

• Allows you to pre-assign IP addresses to ports on a number of switches

For the complete Industrial Automation Offering, visit our online catalog.