The above floor raceway wall transition fitting is a fitting designed for use with the above floor raceway channel AFR4BCBL6. The above floor raceway wall transition fitting helps to run cables from the floor directly into the wall. It is black.
Raceway Type | Power Rated |
Fitting Type | Transition Fitting |
Color | Black |
Overall Width (In.) | 7.16 |
Overall Width (mm) | 181.8 |
Overall Height (In.) | 4.62 |
Overall Height (mm) | 117.5 |
For Use With | Above Floor Raceway |
Sub Brand | Pan-Way® |
Product Type | Surface Raceway |
UPC | 61305675679 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1134 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.1343 |
Specification Sheets | Pan-Way® Above Floor Raceway System Spec Sheet | English | |
Specification Sheets | Sistema de Canaleta para Piso Pan-Way® Hoja de Especificaciones SRSP33--WW-SP | Spanish (Español) | |
Part Drawings | Above Floor Raceway Part Drawing DXF File | English | |
Part Drawings | Above Floor Raceway Part Drawing DWG File | English | |
Part Drawings | Above Floor Raceway 4-Channel Wall Transition Fitting Part Drawing 00234EAA-DC | English | |
Installation Documents | Goulotte de câblage à quatre voies au-dessus du plancher - Produit standard | French (Français) | |
Installation Documents | Above Floor Raceway 4-Channel Standard Product Installation Instructions PN616C | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |