Module supplied with one 3.5mm (1/8") stereo headset solder-type connector, Off White.
Sub Brand | Pan-Net® |
Material | ABS/Brass |
Product Type | Stereo Connector |
Module Type | Mini-Com® |
Color | Off White |
Number of Module Spaces | 1 |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18.1 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Standards Met | RoHS Compliant |
Termination Style | Solder |
UPC | 07498344125 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CM35MSS | English | |
Part Drawings | Part Drawing - DXF - CM35MSS | English | |
Part Drawings | MINI-COM 3.5mm(1/8") HEAD PHONE JACK MODULE COCM35MSSXX--ENG | English | |
Installation Documents | Mini-Com Solder Type Connectors: PN190F | English |