Mini-Com® 1-port blank module, reserves space for future use, Arctic White, 10 pc.
Sub Brand | Pan-Net® |
Material | ABS |
Product Type | Blank Module |
Module Type | Mini-Com® |
Color | Arctic White |
Number of Module Spaces | 1 |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Standards Met | RoHS Compliant |
UPC | 07498361753 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0102 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0509 |
Part Drawings | Part Drawing - CMB.dwg | English | |
Part Drawings | Part Drawing - CMB.dxf | English | |
Line Cards | PanNet Audio/Video Offering: CPLC14--WW-ENG | English | |
Part Drawings | Mini-Com Blank Module COCMBXX--ENG | English | |
Selection Guides | Workstation Selection Guide: D-OTSG01--SA | English |