Module supplied with 3.0 GHz industry standard F-type coupler, off white.
Sub Brand | Pan-Net® |
Material | ABS |
Product Type | F-Type Module |
Module Type | Mini-Com® |
Color | Off White |
Number of Module Spaces | 1 |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18.1 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
RG Designation | RG-6 and RG-59 |
Standards Met | RoHS Compliant |
Termination Style | Pass-Through |
UPC | 07498345482 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Part Drawings | Mini-Com 3GHz F-Type Coupler Module | English | |
Part Drawings | Mini-Com 3GHz F-Type Coupler Module | English | |
Part Drawings | Mini-Com 3GHz F-Type Coupler Module | English |