The NetKey® blank module reserves a one module space in NetKey Patch Panels, Faceplates, and Surface Mount Boxes for future use and is black.
Sub Brand | NetKey® |
Material | ABS |
Product Type | Blank Module |
Module Type | Keystone |
Color | Black |
Number of Module Spaces | 1 |
Overall Depth (In.) | 0.79 |
Overall Depth (mm) | 20 |
Overall Height (In.) | 0.87 |
Overall Height (mm) | 22.2 |
Overall Width (In.) | 0.64 |
Overall Width (mm) | 16.3 |
Standards Met | RoHS Compliant |
UPC | 07498386038 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0771 |
Part Drawings | Part Drawing, NKBM.dwg | English | |
Part Drawings | Part Drawing, NKBM.dxf | English | |
Part Drawings | Netkey Blank Module COIAPNKBMWH-X--ENG | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | NetKey CablingSystem NA 2021 Line Card NKLC44 | English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) |